Catalog navigation
CAD模型選擇
可提供的產品: 2
HELP_VARIABLE
Company
WITTE
Description
CRNXS16 - CENTRE ROTATING NewXS16
Bill of material
284583
IDNR
Identnr
ARTICLE
Article
WITTE-CENTRE ROTATING NEWXS16
A
dia
8.000 mm
B
50
C
12.000
D
18.000 mm
E
M4 mm
WEIGHT
13.000 g
INFO
Witte Katalog mm
CHEMSYMBOLS
X90CrMoV18
MATERIAL
1.4112
SURFACE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型