Catalog navigation
Seleção de modelos em CAD
Available products: 10
HELP_VARIABLE
Company
WITTE
Description
SERB1RNXS16 - SERRATED BAR ONE ROW NewXS16
Bill of material
326755
IDNR
Identnr
ARTICLE
Article
WITTE-SERRATED BAR ONE ROW NEWXS16
A
16.000 mm
B
mm
C
M4
WEIGHT
g
INFO
Witte Katalog mm
CHEMSYMBOLS
AlMg4,5Mn0,7
MATERIAL
EN AW-5083
SURFACE
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
Os usuários que visualizaram isso também estavam interessados ​​em
    WITTE
    CRSPLNXS16 - CENTRE ROTATING SPRING LOADED NewXS16
    WITTE
    B1RNXS16 - BAR ONE ROW NewXS16
    WITTE
    GFNX AF16 - GRID FRAME NEW XS AF16
    WITTE
    SWCNXS16 - STOP WITH CLAMP FOR GRID PLATES NewXS16
    WITTE
    CH2RXS16 - CLAMP HOLDER TWO ROW NewXS16
    WITTE
    CHWSXS16 - CLAMP HOLDER WITH STUD NewXS16
    WITTE
    DB90°-F3 - DELTA BLOCK 90° FORM 3
    WITTE
    BPUPPS - BASE PLATE UNEQUIPPED PPS
    WITTE
    FB - FIXING BOLTS
    WITTE
    CLSSPPEB - CLAMPING SCREW POSITIONG PIN BOLT FOR ECCENTRING BUSHING
    WITTE
    ECO SPBRT C100 AF25 - SUPPORT BRACKET
    WITTE
    PAPLAF25 - PIN ADAPTER PLATE AF25
    WITTE
    VB120°HMS - V BLOCK 120° HARD METAL SURFACE
    WITTE
    DB120°-F2 - DELTA BLOCK 120° FORM 2
Previews
3D
Dimensão
2D
Baixar modelos em CAD