Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WITTE
Description
. - 95342 Connection Set Megalu C2/64
Bill of material
95342
IDNR
Identnr
95342
ARTICLE
designation
WITTE-MEGALU-C2-64-KIT
VBS
Verbindungssatz
c2/64
L
length
300.000 mm
B
width
64.000 mm
SYS
Rastermass
16.000 mm
B2
9.000 mm
C
25.000 mm
CHEMSYMBOLS
ALZn5Mg3Cu
MATERIAL
EN AW-7022
SURFACE
C-0 natur eloxiert
INFO
Witte Katalog
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Univer
    RM - Compact cylinders- ISO-21287 Ø16-Ø63 mm
    WMBerg
    BC1-M - Breadboard Plates - Aluminum Black Anodized
    Univer
    HZRM310 - Wall mounting bracket for pressure microregulator
    Univer
    HZ.F/G... - F - Filter
    Univer
    HZ.N... - N - Diverter block
    WITTE
    . - 94974 Connection Set Megalu C1/80
    WMBerg
    SM34 - Stepper Motors, NEMA 34
    WMBerg
    3-20 - Direct Acting Brake
    WMBerg
    SIP-M - Isolation Pads
    Univer
    DC... - Coil DC... series [U3]
    Univer
    KD - Cylinder
    Univer
    AZ-0200 - G1/8 Grub screw
    Univer
    AA-0400 - Electropilot CNOMO
    Univer
    HZ9P - Pressure gauge
Previews
3D
2D
Download CAD models