Catalog navigation
CAD model selection
Selectable products: 42
HELP_VARIABLE
Company
WMBerg
Description
P80A19 & P80S19 - Precision Spur Gears - 80 Pitch - 3/16" Bore - 1/8" Face - AGMA Quality 10 - Pin Style Hub - 20° Pressure Angle
Bill of material
P80A19-160_(1)
PN
Product No.
LOD
Level of Details
DES
Description
PIN HUB SPUR GEAR
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
DP
Diametrical Pitch
80
PA
Pressure Angle
20 °
N
Number of Teeth
PD
Pitch Diameter
Inch
OD
Outside Diameter
Inch
B
Bore
0.1873 Inch
FW
Face Width
1/8 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models