Catalog navigation
CAD Model seçimi
Uygun ürünler: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
KVA75_78 - Conveyor roller mounting seat/round head type/concave type/bearing type
Bill of material
KVA76-2040-Q12
CODE
Code
TYPE
type
Bearing type • Round head type
MAT
Material
SUR
surface preparation
APP
Applicable aluminum profile specifications
DD
d
mm
QC
Optional processing
L
80 mm
T
20 mm
W
60 mm
W1
40 mm
F
30 mm
A
10 mm
B
15 mm
C
50 mm
G
15 mm
DD1
D1
5.5 mm
DD2
d2
9 mm
Z
5.5 mm
USI
Using bearing model
BAY6201ZZ
D
32 mm
DDAA
da
28 mm
DDHH
dh
20 mm
HH
h
10 mm
LINK
Website link
Website link
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir