Catalog navigation
Wybór modelu CAD
Dostępne producty: 48
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
RAH31_36 - Round struts ??¨¨ External thread at both ends ??¨¨ Standard type / With wrench groove type / Thread length specified Standard type / Thread length specified with wrench groove type
Bill of material
RAH32-D50-L80-F40-SC0-M12-N12
CODE
model
TYPE
Types of
Both ends of the thread type
TYPOOL
Types of
With wrench slot
MAT
Material
SUR
Surface treatment
D
mm
L
L minimum unit 0.5
mm
Enter value for L
L minimum unit 0.5
mm
cm
inch
ft
LTOL
L tolerance
+0.2/-0.2
F
F minimum unit 0.5
mm
Enter value for F
F minimum unit 0.5
mm
cm
inch
ft
SC
mm
Enter value for SC
mm
cm
inch
ft
M
mm
N
mm
W
mm
V1
mm
E
mm
AC
Increase the undercut
LD
Add hex wrench universal hole
LD1
LD minimum unit 1
mm
LINK
URL
Website link
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Wymiar
2D
Pobierz modele CAD