Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
RDE01_51 - Pillar retaining clip¡¤Same diameter orthogonal¡¤Standard /counter direction type
Bill of material
RDE41-D6
CODE
Code
TYPE
Type
MAT
Material
SUR
Surface Treatment
ATTA
Accessories
ATTA1
Accessories
M4X10 two
D
mm
DTOL
D Tolerance
+0.012/0
A
34 mm
B
10 mm
C
10 mm
E
12 mm
F
10 mm
H
7 mm
N
0 mm
MPOOL
M
M4
K
4.5 mm
S
2 mm
LINK
Website
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models