Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
MIA11_32 - Standard hinge pin with shoulder
Bill of material
MIA14-D3-L5
CODE
code
TYPE
类型
Standard l-size designation type
MAT1
National standard material
MAT2
Equivalent material
HAR
硬度
SUR
Surface Preparation
D
mm
DTOL
D tolerance
-0.002/-0.008
L
mm
Enter value for L
mm
cm
inch
ft
DD
(d)
2.9 mm
E
1.0 mm
H
5 mm
C
0.5 mm
F
1 mm
G
(G)
1.5 mm
LNIK
Website
Website Connection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models