Catalog navigation
Seleção de modelos em CAD
Available products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
MJR31_46 - Step screw for fulcrum ??¨¨Slotted groove / Hexagon socket type / Head cutting type / Hexagon head type
Bill of material
MJR36-D4-L1-E2-F3
CODE
code
TYPE
type
Hexagonal head
D0TOL
D Outer diameter tolerance
MAT1
Material
MAT
Material quite
HRD
Hardness
SUR
Surface treatment
D
mm
DTOL
D tolerance
L
L minimum unit 0.1
LTOL
L tolerance
E
E minimum unit 0.1
mm
Enter value for E
E minimum unit 0.1
mm
cm
inch
ft
F
F minimum unit 1
mm
Enter value for F
F minimum unit 1
mm
cm
inch
ft
MXP
2.6X0.45
V
0.8 mm
S1
7 mm
ZZPB
Increase the undercut
GG
g
1.0 mm
FF
f
1.9 mm
LINK
website
website link
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensão
2D
Baixar modelos em CAD