Catalog navigation
CAD model selection
Selectable products: 170
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YEJ51_88 - Locating Pin ¡¤ Large Shoulder Female Thread Type / Large Shoulder Male Thread Type ¡¤ Specified Shoulder Size
Bill of material
YEJ71-D8-P5-L5-B2-T1-H11
CODE
Code
TYPE
Type
SHA
Shape
MAT
Material
HRD
Hardness
SUR
Surface Treatment
D
D g6
mm
DTOL
D Tolerance
mm
P
Minimum unit 0.01
mm
Enter value for P
Minimum unit 0.01
mm
cm
inch
ft
PTOL
P tolerance
0/-0.01 mm
L
Minimum unit 1
mm
Enter value for L
Minimum unit 1
mm
cm
inch
ft
LTOL
L tolerance
-0.1/-0.3 mm
B
Minimum unit 0.1
mm
Enter value for B
Minimum unit 0.1
mm
cm
inch
ft
BTOL
B Tolerance
+0.3/0 mm
T
Minimum unit 0.1
mm
Enter value for T
Minimum unit 0.1
mm
cm
inch
ft
TTOL
T Tolerance
+0.05/-0.05 mm
H
Minimum unit 0.1
mm
Enter value for H
Minimum unit 0.1
mm
cm
inch
ft
HTOL
H Tolerance
+0.3/-0.3
E
mm
W
mm
M
V
mm
ZZHC
Add Plane
HC
ZZEC
Change E dimension
EC
ZZRC
Change the neck undercut to R
ZZTD
Change shoulder thickness tolerance
LINK
Website
Website Connection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models