Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YKE41_58 - Positioning pin welding fixture, cone angle R-shaped with grinding back groove and shoulder type, external thread type/stop screw type
Bill of material
YKE48-D6-P3-B3-L5-V6
CODE
code
TYPE
Types of
MAT1
National standard material
Gcr15
MAT2
Equivalent material
SUJ2
HAR
hardness
quenching hardness(50~55HRC)
SUR
Surface Treatment
D
d
GG6
g6
-0.004/-0.012
P
mm
Enter value for P
mm
cm
inch
ft
B
mm
Enter value for B
mm
cm
inch
ft
L
mm
Enter value for L
mm
cm
inch
ft
V
mm
DD
d
mm
S
9 mm
R
1.0 mm
W
mm
M
mm
KC
Change the stop position
ZZTC
Add wrench slots
TC
Add wrench slots
mm
ZZAG
Change the angle of the front-end department
AG
Change the angle of the front-end department
ZZFC
Change the length of the threaded part
FC
Change the length of the threaded part
ZZMC
Change thread diameter
MC
Change thread diameter
LINK
Website Link
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models