Catalog navigation
Selección de modelo CAD
Productos disponibles: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
KAC12 - Connecting block for air pressure ?¡è I shape ?¡è End face penetration ?¡è Space fixing type
Bill of material
KAC12-3K-Q1-G1-K1
CODE
Code
KAC12
TYPE
Types of
I-shaped, end-faced, and fixed-pitch type
TYPOOL
Types of
Fixed spacing
BC
Side length
30X30
MAT
Material
A5052
SUR
Surface treatment
Natural anodizing
CY
Atmospheric pressure
1MPa.app.10.2Kgf/cm*cm yixia
CODEPOOL
Number of side holes
Q
Rc(PT)/M/NPT
mm
G
Rc(PT)/M/NPT
mm
K
Rc(PT)/M/NPT
mm
P
30 mm
N
mm
N1
Number of threaded holes
LINK
Website
Website link
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensión
2D
Descarga de modelos CAD