Catalog navigation
Wybór modelu CAD
Dostępne producty: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
kdp31 - Connection block for oil pressure/water pressure, cross shape, end face, no hole, and fixed pitch type
Bill of material
KDP31-3K-R2-S2
CODE
Code
KDP31
TYPE
Types of
Cross shape, end face, no hole, fixed pitch type
BC
Side length
50X50
MAT
Material
SS400
SUR
Surface treatment
Galvanized
CY
Atmospheric pressure
20.6MPa.app.210Kgf/cm*cm yixia
CODEPOOL
Number of side holes
R
Rc(PT)/NPT
mm
S
Rc(PT)/NPT
mm
P
60 mm
N
mm
N1
Number of threaded holes
LINK
Website
Website link
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Wymiar
2D
Pobierz modele CAD