Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
KK86BC - Economical KK single axis driver/86 Series • Standard • Motor Side Mount/No protective cover
Bill of material
KK86BC-1510-L340-1-C-BM-F1
CODE
Code
KK86BC
TYPE
Type
Servo/stepper motor type
BALL
Ball screw lead
10、20
SLI
Sliding seat material
alloy steel
BASE1
base material
Chromium molybdenum alloy
BASE2
base hardness
58-62HRC
MOT1
Motor support material
aluminium alloy
MOT2
Motor support surface preparation
Black anodizing
PRO1
protecting cover material
A6063
PRO2
protecting cover surface preparation
Black anodizing
SPE
specification
L
NUM
Number of sliding seats
ACC
Accuracy level
MOT
Motor installation method
CON
Motor connection support selection
LIM
Limit switch
BALL1
ball screw Shaft diameter
15
BALL2
ball screw Lead
10
WORK
Workbench length
423.2
H
70
NN
n
3
MM
m
2
MAX
Maximum stroke
210
WEI
weight
5.6
MAN
Manufacturer Name
Panasonic
EE
e
3.0
FF
f
18
REP1
Repetitive positioning accuracy
±0.01
REP2
Repetitive positioning accuracy
±0.03
POS1
positioning accuracy
---
POS2
positioning accuracy
0.025
WAL1
Walking parallel plating
---
WAL2
Walking parallel plating
0.015
TOR1
Maximum starting torque
10
TOR2
Maximum starting torque
15
BAS1
Basic rated load
3377
BAS2
Basic rated load
5625
BAS3
Basic rated load
31458
BAS4
Basic rated load
50764
ALL1
Allowable static moment Single sliding seat
622
ALL2
Allowable static moment Double slide seat
3050
ALL3
Allowable static moment Single sliding seat
622
ALL4
Allowable static moment Double slide seat
3050
ALL5
Allowable static moment Single sliding seat
1507
ALL6
Allowable static moment Double slide seat
3014
LINK
Website link
Website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models