Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TAC04 - Socket Head Cap Screws/Standard Type/Full Teeth
Bill of material
TAC04-M3-L30
CODE
Type
TAC04
TYPE
Type
Standard / Whole Tooth
LJ
Thread
Coarse
CZ
Material
ML40Cr
BMCL
Surface Treatment
Black Oxide
QDDJ
Strength Grade
12.9
M
mm
L
mm
V
Full-Teeth mm
P
P Pitch
0.50 mm
D
5.5 mm
K
3 mm
S
2.5 mm
LINK
Website
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models