Catalog navigation
Wybór modelu CAD
Dostępne producty: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TAK41_43 - Phillips screw
Bill of material
TAK41-M2-L4
CODE
code
TYPE
type
Super short head
MAT
material
SURFACE
surface treatment
HARDNESS
hardness
M
L
P
pitch
0.4
D
4
K
0.5
HH
h(min)
0.40
MAXIMUM
maximum torque
0.40 N.m
APPLICABLE
Applicable wrench
T4
LINK
weblink
webxxx
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Wymiar
2D
Pobierz modele CAD