Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TBF01_02 - Screw rings
Bill of material
TBF01-M6
CODE
Code
TYPE
Types of
Hang bolt
MAT
Material
SUR
Surface treatment
TA
Accessory bolt specifications
a nut
M
mm
ZH
Load (T)
0.14
P
Pitch
1.00 mm
AA
a
mm
BB
b
mm
D
mm
E
mm
H
mm
V
13.0 mm
B
Nut
10 mm
T
Nut
5.0 mm
LINK
website
Website link
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Размер
2D
Сваляне на CAD модели