Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TBP06 - Shaft Circlips-C Type Shaft Reverse Circlips
Bill of material
TBP06-6
CODE
code
TBP06
TYPE
Types of
C Type Shaft Reverse Circlips
MAT1
Material National Standard
Steel (10)
MAT2
Material equivalent
Steel (10)
SUR
Surface treatment
Phosphate coating
SPE
specification
mm
DD3
Basic size of retaining ring d3
5.6 mm
LDD3
Limit deviation of retaining ring size d3
+0.1/-0.2 mm
DD4
Circlip size d4
8.0 mm
TT
Basic size of retaining ring t
0.5 mm
LTT
Limit deviation of retaining ring size t
±0.03 mm
BB
B≈ Retaining ring size
1.2 mm
DD0
d0 Retaining ring size
2.2 mm
CST
Circlip size tolerance
±0.2 mm
DD5
8.9 mm
DD1
Suitable for shaft d1
6 mm
DD2
Suitable for shaft basic size d2
5.7 mm
LDD2
Suitable for shaft limit deviation d2
0/-0.04 mm
MM
Suitable for shaft basic size m
0.6 mm
LMM
Suitable for shaft limit deviation m
0/+0.1 mm
NN
Suitable for shaft n≥
1.5 mm
LINK
weblink
webxxx
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Размер
2D
Сваляне на CAD модели