Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TBP21_23 - Retaining ring ?¡è C type (for holes) ?¡è Spring steel / stainless steel
Bill of material
TBP21-6
CODE
Code
TYPE
Types of
Type C (for holes)
MAT1
Material
MAT2
Material
HRC
hardness
SUR
Surface treatment
APP
Applicable standards
JIS B 2804-2001
SPE
specification
mm
DD3
d3
6.7 mm
DGC
d tolerance
+0.18/-0.18
TT
t
0.4 mm
TGC
t tolerance
+0.03/-0.03
BB
b about
0.7
AA
a
1.6
DD0
D0(min)
0.8
DD1
D1
6 mm
DD2
d2
6.25 mm
DD2GC
d2 The tolerance
+0.04/0
MM
m
0.50 mm
MMGC
m The tolerance
+0.10/0
NN
n
0.5 min
LINK
website
Website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models