Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TBY01 - Panel screws
Bill of material
TBY01-M3-0
CODE
code
TBY01
TYPE
type
Standard
MAT1
head material
aluminum
MAT2
The main material
carbon steel
MAT3
Screw material
Stainless steel
MAT4
spring material
Stainless steel
SUR1
head surface treatment
Oxidation
SUR2
body surface treatment
Nickel plated
M
mm
DDM
Bottom code
P
pitch
0.5 mm
A
A (max)
0.92 mm
C
C (max)
5.54 mm
E
E ±0.5
10.59 mm
G1
G1 ±0.64
4.32 mm
G2
G2 ±0.64
0.00 mm
T1
7.87 mm
T2
11.43 mm
BCHD
Plate thickness (min)
0.92 mm
AZK
Mounting hole +0.08
5.56 mm
LINK
weblink
webxxx
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
Loading ...
プレビュー
3D
情報
2D
ダウンロード(CADデータ)