Catalog navigation
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TDD10_11 - Cylinder head stop screw/Flat head cylindrical large stopper/Tail flat end type/Regulating type
Bill of material
TDD10-M3-L10
CODE
code
SAL
Sales method
PCS
TYPE
type
Regulating type
TYPE1
type
Flat head cylindrical large stopper
TYPE2
type
Tail flat end type
TYPE3
type
THR
thread
Coarse tooth
MAT
subject material
stainless steel
MAT1
Stop material
polyurethane
COL
Stop colour
green
HRD
Stop hardness
Xiao style A90
ANT
Antistatic value
MAT2
enclosure material
stainless steel
M
L
L1
Full thread
D
7.5
A
6
T
2.4
LINK
Website link
Website link
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir