Catalog navigation
Selezione modello CAD
Prodotti disponibili: 27
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
FHJ16 - gas spring
Bill of material
FHJ16-18100A
CODE
Code
FHJ16
TAPE
Types of
Head mounted type
MAT1
Cylinder material
STKM11A
MAT2
Piston rod material
S35C
MAT3
Bushing material
Polyacetal (white)
MAT4
Joint material
Q235
SUR1
Cylinder surface treatment
Baking paint (black matt)
SUR2
Piston rod surface treatment
Hard chrome plating
SUR3
Surface treatment
Baking paint (black matt)
SYQT
Using gas
N2
SYWD
Operating temperature
-20??-80??
GUIGE
specification
LMAX
Maximum length Lmax
mm
LMIN
Minimum length Lmin
mm
ST
stroke
mm
ZD10
Gas spring reaction force (20 ?? C) maximum length -10 mm stroke
kgt
ZDS
Gas spring reaction force (20 ?? C) maximum length - (S) mm stroke
kgt
A
mm
B
mm
E
mm
D
mm
R
mm
H
SY
Applicable mounting bracket
ZL
weight
g
LINK
website
Website connection
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Loading ...
Anteprime
3D
Dimensione
2D
Download modelli CAD