Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-FHK14 - High load nitrogen spring/Structural adjustment type
Bill of material
J-FHK14-350-10
CODE
Code
J-FHK14
TYPE
type
Structural adjustment type
MAT1
Cylinder barrel material
steel
MAT2
piston rod material
steel
SUR1
Cylinder barrel surface preparation
Blackening
SUR2
piston rod surface preparation
nitriding
USE
Use gas
N2
SPE
specification
TRIP
trip
INI
Spring force at+20°C Initial force
3600 N
TER
Spring force at+20°C Terminal force
5900 N
LMAX
Lmax
60 mm
LMIN
Lmin
50.0 Lmin
D
31.9 mm
DD
d
16 mm
D1
27.0 mm
C
3.5 mm
E
4.0 mm
H
12.5 mm
F
10.5 mm
G
2 mm
R
1.0 mm
PCD
20.0 mm
MHH
Mh
M6deep15
MAA
Ma
M6
MBB
Mb
M6
APP
Applicable mounting flange
FHK51-32/FHK52-32/FHK53-32
LINK
Website link
Website link
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
情報
2D
ダウンロード(CADデータ)