Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-FHK17 - High load nitrogen spring/Powerful
Bill of material
J-FHK17-420-6
CODE
Code
J-FHK17
TYPE
type
Powerful
MAT1
Cylinder barrel material
steel
MAT2
piston rod material
steel
SUR1
Cylinder barrel surface preparation
Blackening
SUR2
piston rod surface preparation
nitriding
USE
Use gas
N2
SPE
specification
TRIP
trip
INI
Spring force at+20°C Initial force
4250 N
TER
Spring force at+20°C Terminal force
7300 N
LMAX
Lmax
56 mm
LMIN
Lmin
50 Lmin
D
24.9 mm
DD
d
12 mm
E
5.0 mm
H
11.5 mm
G
1 mm
R
1.0 mm
PCD
0.0 mm
MHH
Mh
M6dee5
MAA
Ma
---
APP
Applicable mounting flange
FHK50-25/FHK50-25A/FHK51-25
LINK
Website link
Website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models