Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XTS21 - Rotating pan plug seal
Bill of material
XTS21-01
CODE
code
XTS21
MAT1
Main body material
Teflon carbon fiber
MAT2
Spring material
SUS301
COLOR
color
Black
PP
Purpose
Shaft with rotary seal
STR1
Dynamic maximum pressure
45 MPa
STR2
Static maximum pressure
60 MPa
SP
Maximum speed of rotation
2 m/s
TRF
Temperature range for use
-40~260℃
UM
Use Medium
Water, steam, oil, crude oil, common chemicals, petrochemicals
SPE
Specifications
DD
d (Product dimensions)
4.5
D
D (Product dimensions)
10.5
D1
D1 (Product dimensions)
14.0
H
H (Product dimensions)
3.4
HH
h (Product dimensions)
0.9
DD2
d2 Shaft diameter
5
D2
D2 Bottom diameter of groove
10.0
D3
D3 Bottom diameter of groove
14.2
L1
L1 (Slot width)
3.6
L2
L2 (Slot width)
0.85
L2TOL
L2 Tolerance
0/-0.1
K
K Chamfer
0.8
RR
r (max) Inverted Circle
0.3
S
Radial clearance (<2MPa)
0.25
S1
Radial clearance(<10MPa)
0.15
S2
Radial clearance(<20MPa)
0.10
LINK
weblink
webxxx
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimenze
2D
Stáhnout CAD model