Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WGJ05_17 - Space Saving Cylinder Without Magnet
Bill of material
WGJ06-25-5-N
CODE
Code
TYPE
Type
ANZU
Installation Method
DZYS
Action Means
Double Acting
GAJI
Cylinder Diameter
YC
Stroke
YCPOOL
Stroke
NEZI
Built-In Magnet
CXKG
Number Of Magnetic Switches
JIEG
Pipe Thread
M5
SYLT
Use Fluid
Compressed Air
JGSY
Maximum working pressure MPa
1.0
JDSY
Minimum use pressure MPa
0.1
BZNY
Guaranteed Pressure Resistance
1.6
HJLT
Environment And Fluid Temperature
-10~60¡æ
HSSY
Piston Speed mm/S
50~500
GYOU
Oil Feed
Unnecessary
A
mm
B
mm
L
mm
Q
mm
D
mm
F
mm
M
M1
mm
HH
h
mm
N
mm
N1
EA
0.0 mm
EB
0.0 mm
U
0 mm
H
0.0 mm
K
mm
G
mm
E
mm
V
mm
Z
Effective Tooth Number
NN
R
mm
S
mm
C1
mm
H1
mm
L1
mm
MM
X
mm
LINK
Website
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models