Catalog navigation
CAD Model seçimi
Uygun ürünler: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WGN36 - Medium duty standard cylinders - rod less (compact type) - without magnet / with magnet
Bill of material
WGN36-50-25-Y-0
CODE
code
WGN36
TYPE1
Type 1
Pull rodless (compact)
TYPE2
Type 2
Single rod type
DZXS
Action form
Double action
GJ
Bore diameter
A
mm
AB
mm
AC
mm
AD
mm
AE
mm
B
mm
D
mm
DA
mm
E
EA
mm
F
mm
FA
mm
M
mm
MA
mm
H
mm
K
KA
mm
KB
mm
P
PA
mm
PB
mm
XC
stroke
mm
NZCS
Built-in magnet
KGSL
Number of magnetic switches
HCXS
Buffer shape
Adjustable buffer
JGLW
Take-up thread
SYLT
Using fluid
Air (filtered through a filter of 40|¨¬m or more)
SYYLFW
Use pressure range MPa
0.1~1.0MPa
BZNYL
Guaranteed pressure resistance MPa
1.5MPa
GZWD
Working temperature ??C
0?60
SYSDFW
Speed range mm/s
30?800
LINK
web
webxxx
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir