Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WGN71 - Double Cylinder.Standard Type.Full Range Of Built-In Magnets
Bill of material
WGN71-16-10-0
CODE
Code
WGN71
TYPE
Type
Duplex Cylinder
DZXS
Action Means
Double Acting
GJ
Cylinder Diameter
XC
Stroke
mm
KGSL
Number Of Magnetic Switches
A
mm
AB
mm
AC
mm
B
mm
BA
mm
C
mm
CA
mm
D
mm
DA
mm
DB
mm
DC
mm
G
mm
H
mm
J
JB
mm
K
KB
mm
P
PA
mm
PB
mm
L
LC
mm
M
MB
R
mm
LB
mm
HCXS
Buffer Form
Crash Pad
XCGC
Stroke Tolerance
+1.0/0
JGLW
Pipe Thread
TZXC
Adjustment Stroke
-10-0
BHZJD
Non-Rotational Accuracy
SYLT
Use Fluid
Air (Filtered By A Filter Of 40¦Ìm or More)
YLFW
Use Pressure Range MPa
0.1~1.0MPa
BZNYL
Guaranteed Pressure Resistance MPa
1.5MPa
GZWD
Working Temperature ¡æ
0~60
SDFW
Speed Range mm/s
30~500
NENN
LINK
web
webxxx
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models