Catalog navigation
CADモデル選択
選択可能な製品数: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WGY31 - Two-jaw standard type
Bill of material
WGY31-16-0
CODE
code
WGY31
TYPE
Type
Pivot opening/closing type/standard type
DZXS
Action form
Double action
GJ
Bore diameter
CXKG
Number of magnetic switches
CXKGPOOL
''0'',''2''
KGJD
Opening and closing angle (both sides)
-10~30
JGKJ
Take over
JGKJ1
Take over
mm
JCL
Clamping torque N pressure 0.5Ma
SYLT
Using fluid
air
SYYL
Operating pressure (MPa)
0.25~0.6
HJLT
Ambient fluid temperature ??C
-10~60 °C
CFJD
Repeatability
±0.01
ZG
Maximum usage frequency (c.p, m)
180
RH
lubricating
No need
ZL
Weight (g)
A
A12
mm
B
??
mm
A1
A11
mm
B1
mm
A2
A21
mm
B2
mm
C
mm
CTOL
C Tolerance
D
1.5
E
mm
E1
mm
E2
mm
E3
mm
H
mm
V
mm
W
mm
W1
mm
W2
mm
L
mm
L1
mm
L2
mm
L3
mm
R
mm
R1
mm
R2
mm
R3
6.2 mm
R4
mm
R5
mm
T
mm
P
mm
Q
mm
Q1
mm
G
G1
mm
F
F1
mm
K
K1
mm
S
mm
LINK
website
Website connection
WEB
web
Outer diameter clamping force (N)
CNSTYPECODE
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
Loading ...
プレビュー
3D
情報
2D
ダウンロード(CADデータ)