Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WIG41_46 - Cylinder Mounting Seat(Single)¡¤Bar Type
Bill of material
WIG43-8-D12
CODE
Code
TYPE
Type
CYL
Cylinder Installation Form
Nut installation
MAT
National standard Material
MAT1
Quite Material
SUR
Surface Treatment
ACY
Applicable Cylinder Bore
D
mm
DTOL
D Tolerance
+0.2/+0.1
L
mm
W
30 mm
H
8 mm
E
mm
T
6 mm
B
19 mm
DD
d
5.5 mm
F
mm
M
mm
M1
mm
LINK
Network Station
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models