Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WJN21 - Locating nut for oil pressure damper / side load adapter - side load adapter
Bill of material
WJN21-1410
CODE
Code
WJN21
TYPE
Type
Side Load Adapter
MAT
Material
SS400
SUR
Surface Treatment
Black Oxide
SPE
Specifications
mm
M
M14*1.5
N
M14*1.5
ST
10 mm
L1
16 mm
L2
18 mm
D
8 mm
D1
19 mm
W
17 mm
LINK
Hyperlinks
Website Connection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models