Catalog navigation
Selección de modelo CAD
Productos disponibles: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-WER01 - Precision type, vacuum generator, square type and standard type
Bill of material
J-WER01-D6-0.7
CODE
Code
J-WER01
TYPE
Types of
Square/standard type
MAT
Material
PBT
D
mm
NOD
Nozzle diameter
mm
P
mm
UIV
Ultimate vacuum
kPa
INF
Intake flow rate (1/min(ANR))
COF
Consumption flow rate (1/min(ANR))
WEI
weight
g
FIU
Using fluid
Filtered compressed air
USP
use pressure
0.15~0.7 Pa
RSP
Rated supply pressure
0.5 Pa
TEM
Operating temperature
0~60 °C
LINK
website
Website link
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensión
2D
Descarga de modelos CAD