Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WEF05 - Standard multistage vacuum generators - high vacuum type
Bill of material
WEF05-40-N-W
CODE
Code
WEF05
TYPE
Types of
Square high vacuum type
BZFJ
Standard accessories
External silencer
JSCS1
Technical parameters - use of fluids
Filtered compressed air
JSCS2
Technical parameters - maximum supply pressure
0.7
JSCS3
Technical parameters - noise
60-65
JSCS4
Technical parameters - temperature range
-20-80
GUIGE
specification
LJBYS1
Connection plate style-1# air supply port
G1/4
LJBYS2
Connection plate style-2# vacuum port
G3/4
LJBYS3
Connection plate style-3# exhaust port
G3/4
MFCZ
Sealing material
ZHF
Check valve
ZDZKD
Maximum vacuum - Kpa
ZDZKLL
Zh maximum vacuum flow L/min
KQXHL
Air consumption L/min
ZXRGNJ1
Minimum hose inside ?? (within 2m)
ZXRGNJ2
Minimum hose inside ?? (2m) vacuum
ZXRGNJ3
Minimum hose inside ?? (2m) exhaust
GQYL
Air supply pressure bar
6
BTZKDZKLL0
Vacuum flow rate (L/min) with different vacuum (-kpa) 0
BTZKDZKLL10
Vacuum flow rate (L/min) with different vacuum (-kpa) 10
BTZKDZKLL20
Vacuum flow rate (L/min) with different vacuum (-kpa) 20
BTZKDZKLL30
Vacuum flow rate (L/min) with different vacuum (-kpa) 30
BTZKDZKLL40
Vacuum flow rate (L/min) with different vacuum (-kpa) 40
BTZKDZKLL50
Vacuum flow rate (L/min) with different vacuum (-kpa) 50
BTZKDZKLL60
Vacuum flow rate (L/min) with different vacuum (-kpa) 60
BTZKDZKLL70
Vacuum flow rate (L/min) with different vacuum (-kpa) 70
BTZKDZKLL80
Vacuum flow rate (L/min) with different vacuum (-kpa) 80
BTZKDZKLL90
Vacuum flow rate (L/min) with different vacuum (-kpa) 90
BTZKDZKLL99
Vacuum flow rate (L/min) with different vacuum (-kpa) 99
BTZKDCQSJ10
Pumping time (S/L) for different degrees of vacuum (-kpa) 10
BTZKDCQSJ20
Pumping time (S/L) for different degrees of vacuum (-kpa) 20
BTZKDCQSJ30
Pumping time (S/L) for different degrees of vacuum (-kpa) 30
BTZKDCQSJ40
Pumping time (S/L) for different degrees of vacuum (-kpa) 40
BTZKDCQSJ50
Pumping time (S/L) 50 with different vacuum (-kpa)
BTZKDCQSJ60
Pumping time (S/L) for different degrees of vacuum (-kpa) 60
BTZKDCQSJ70
Pumping time (S/L) with different vacuum (-kpa) 70
BTZKDCQSJ80
Pumping time (S/L) with different vacuum (-kpa) 80
BTZKDCQSJ90
Pumping time (S/L) with different vacuum (-kpa) 90
BTZKDCQSJ99
Pumping time (S/L) with different vacuum (-kpa) 99
LINK
website
Website link
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Потребителите, които са гледали това, също се интересуват
Previews
3D
Размер
2D
Сваляне на CAD модели