Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-XXJ51 - Precision type, quick connector, double direction insertion type direct head, equal diameter
Bill of material
J-XXJ51-D4
CODE
Code
J-XXJ51
TYPE
Type
Equal Diameter Bidirectional Insertion Type Direct Joint
MAT
Material
PBT
D
mm
B
35.0 mm
EFF
Effective sectional area
2.5 mm
WEI
Weight (g)
0.40 g
LINK
Hyperlinks
Website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models