Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XZL38 - Economical Manual valve/Unilateral spiral type/S
Bill of material
XZL38-D4-M5-2-A
CODE
code
XZL38
TYPE1
type
Unilateral thread type
TYPE2
type
External thread type
MAT1
subject material
Brass+PBT
MAT2
Threaded part material
brass
MAT3
Breakaway ring material
pom
D
mm
NOM
Nominal model
VAL
Valve body type
VEN
Ventilation direction
R
M5 mm
H
18 mm
L1
41 mm
L2
52.9 mm
L3
23.8 mm
L4
29.1 mm
L5
16.5 mm
L6
3.5 mm
C
15.8 mm
A
49.0 mm
S1
11 mm
S2
11 mm
EFF1
Effective sectional area Two way valve
2.0 mm^2
EFF2
Effective sectional area three way valve
1.2 mm^2
WEI
weight
19 g
LINK
Website link
Website link
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
Loading ...
プレビュー
3D
情報
2D
ダウンロード(CADデータ)