Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XZY46 - Economical ferrule connector becomes straight connector
Bill of material
XZY46-D4-P6
CODE
code
XZY46
TYPE
type
Variable straight joint
MAT
material
SUS316
D
P
A
40.2
D1
13.7
D2
15.8
E
3.0
S
14
S1
12
S2
14
H
25.4
LINK
website link
webxxx
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Размер
2D
Сваляне на CAD модели