Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YHDV-QH-Z-N_YHDV-QH-S-N - Small ball valve internal thread+quick insertion type
Bill of material
YHDV-QH-Z-N-1-4
CODE
code
YHDV-QH
TYPE
type
1+2()
MAT1
Material
brass
MAT2
Sealing material
Nitrile rubber
SUR
Surface Treatment
nickeling
WOR
Working pressure
0.1~1.2MPA
OPE
operation temperature
-10~80°C(WUDONGJIE )
ALL
Allow fluids
Water/Oil/Air
MAIN
Main thread
TYPE1
Joint type
MAIN1
Main thread nominal model
APP
Applicable trachea outer diameter
mm
APP2
Applicable inner diameter of trachea
2.5
E
1/8 mm
A
13 mm
L
55.7 mm
S1
10 mm
S2
10 mm
LINK
WEBSITE LINK
WEBSITE LINK
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models