Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-OBK21_31 - Aluminum plastic sliding bearing/closed/Open type/Precision
Bill of material
J-OBK21-d8
CODE
Code
TYPE
Types of
Precision
TYPE1
Types of
MAT
Base material
aluminium alloy
MAT1
intima material
PTFE
SUR
Base surface preparation
anodic oxidation
OPE
Operating temperature
-200°C~200°C
DD
d
mm
DDTOL
dtol
+0.035/+0.013
D
D(h6)
16 mm
DTOL
D(h6)tol
0/-0.011 mm
L
L(h10)
25 mm
LTOL
L(h10)tol
0/-0.084 mm
L1
L(h10)
16.2 mm
L1TOL
L(h10)tol
+0.070/0 mm
MM
m(h10)
1.10 mm
D1
D1(h10)
13.2 mm
D2
D2(h10)
15.2 mm
NN
n(H10)
1.86 mm
EE
e
5.0 mm
W
mm
FMAX
dynamic load
N
FMAX1
Static load
N
FMAX2
dynamic load 0°
N
FMAX3
dynamic load 90°
N
FMAX4
dynamic load 180°
N
FMAX5
Static load 0°
N
FMAX6
Static load 90°
N
FMAX7
Static load 180°
N
WEI
weight
8 g
LINK
Website link
Website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models