카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IAJ41_42 - Economical Mini Wide Linear Guide, Normal Grade, Micro Clearance, Standard Slider Type, Not Interchangeable
Bill of material
IAJ41-H9-L50
CODE
code
TYPE
type
Component
JD
Accuracy class
Ordinary
HKGD
Slider fixing method
Locking
SL
Number of sliders
DGGD
Rail fixing method
Locking
MAT
Material
alloy steel
H
mm
L
mm
값 입력 L
mm
cm
inch
ft
RH
Lubrication system
With oil hole
H1
1.9 mm
F
5.5 mm
W
Slider size
25 mm
B
Slider size
19 mm
B1
Slider size
3.0 mm
C
10 mm
L1
Slider size
31.2 mm
L2
Slider size
21.0 mm
G
Slider size
0.0 mm
GN
Slider size
∅1.2 mm
M
Slider size
3x3 mm
H2
Slider size
1.85 mm
WR
Slide rail size
14 mm
WB
Slide rail size
0 mm
HR
Slide rail size
5.2 mm
D
Slide rail size
6 mm
HH
h(Slide rail size)
3.2 mm
DD
d(Slide rail size)
3.5 mm
P
Slide rail size
30 mm
LD
Fixing screw (rail size)
3x6 mm
CD
Basic load rating C (dynamic)
1.4 KN
C0
Basic load rating C0 (static)
2.1 KN-m
MR
Static allowable moment
16.0 KN-m
MP
Static allowable moment
7.3 KN-m
MY
Static allowable moment
7.3 KN-m
HKZL
0.020 kg
HGZL
0.51 kg/m
N
Number of mounting holes
2
E
10.00 mm
LINK
weblink
webxxx
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드