Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IAM41_42 - Economical Miniature Wide Linear Guide Rail,Ordinary Grade, Micro Clearance, Slider Lengthened Type, Not Interchangeable
Bill of material
IAM41-H9-L50
CODE
Code
TYPE
Type
Assembly
JD
Accuracy Class
Ordinary
HKGD
Slider Fixing Mode
Locking
SL
Number of sliders
DGGD
Rail fixing method
Locking
MAT
Material
Alloy Steel
H
mm
L
mm
Enter value for L
mm
cm
inch
ft
RH
Lubrication system
With Oil Filling Hole
H1
1.9 mm
F
5.5 mm
W
Slider Size
25 mm
B
Slider Size
19 mm
B1
Slider Size
3.0 mm
C
19 mm
L1
Slider Size
41.0 mm
L2
Slider Size
30.8 mm
G
Slider Size
0.0 mm
GN
Slider Size
∅1.2 mm
M
Slider Size
3x3 mm
H2
Slider Size
1.85 mm
WR
Slide Rail Size
14 mm
WB
Slide Rail Size
0 mm
HR
Slide Rail Size
5.2 mm
D
Slide Rail Size
6 mm
HH
h(Slide Rail Size)
3.2 mm
DD
d£¨Slide Rail Size£©
3.5 mm
P
Slide Rail Size
30 mm
LD
Fixed screw (rail size)
3x6 mm
CD
Basic Load Rating C (Dynamic)
1.8 KN
C0
Basic Load Rating CO (Static)
3.2 KN-m
MR
Static Allowable Torque
23.9 KN-m
MP
Static Allowable Torque
15.8 KN-m
MY
Static Allowable Torque
15.8 KN-m
HKZL
0.029 kg
HGZL
0.51 kg/m
N
Number of mounting holes
2
E
10.0 mm
LINK
Website
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models