Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IAP51_53 - Economical low assembly linear guide, normal grade, light preload (FC): 0~0.02C, medium load type, not interchangeable
Bill of material
IAP51-H24-L100
CODE
Code
TYPE
Type
Assembly
JD
Accuracy Class
Ordinary
HKGD
Slider Fixing Mode
Locking
SL
Number of sliders
DGGD
Rail fixing method
Locking
MAT
Material
Alloy Steel
H
mm
L
mm
Enter value for L
mm
cm
inch
ft
H1
4.5 mm
F
9.5 mm
W
Slider Size
34 mm
B
Slider Size
26 mm
B1
Slider Size
4.0 mm
L1
Slider Size
40.1 mm
L2
Slider Size
23.1 mm
K1
Slider Size
14.80 mm
K2
Slider Size
3.50 mm
G
Slider Size
5.7 mm
T
Slider Size
6.0 mm
H2
Slider Size
5.5 mm
H3
Slider Size
6 mm
WR
Slide Rail Size
15 mm
HR
Slide Rail Size
12.5 mm
D
Slide Rail Size
7.5 mm
HH
h(Slide Rail Size)
5.3 mm
DD
d£¨Slide Rail Size£©
4.5 mm
P
Slide Rail Size
60 mm
LD
Fixed screw (rail size)
3x16 mm
CD
Basic Load Rating C (Dynamic)
5.35 KN
C0
Basic Load Rating CO (Static)
9.40 KN-m
MR
Static Allowable Torque
0.08 KN-m
MP
Static Allowable Torque
0.04 KN-m
MY
Static Allowable Torque
0.04 KN-m
HKZL
0.09 kg
HGZL
1.25 kg/m
N
Number of mounting holes
2
E
20.0 mm
LINK
Website
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models