Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ICG91_92 - Linear guide clamps for medium/heavy load linear guides
Bill of material
ICG91-H24
CODE
Code
TYPE
Type
MAT1
The main material
S45C
MAT2
Left And Right Screw Material
SCM435
MAT3
Clamping Block Material
S45C
SUR1
Main Body Surface Treatment
Electroless nickel plating
SUR2
Left And Right Screw Surface Treatment
Blackening
SUR3
Surface Treatment Of Clamping Block
-
H
A
32
B
44
A1
24
B1
24
F
10
T
10.5
H1
16.3
C
9.5
M
M4
ADJ
Adjustment Range Of Pressure Block
10~22
TIG
Tightening torque
RET
Retentivity
LINK
Web Link
webxxx
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models