Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ICZ47_50 - Stop block, assembly, straight column type, side-mounted type, for linear guide rail
Bill of material
ICZ48-15B
CODE
code
TYPE
类型
HOL
Limit hole
threaded hole
SCR
screw thread
coarse thread
MAT
Ontology material
SUR
Body surface treatment
CODE1
Bolt and screw code
CODE2
Nut code
SPE
Applicable guide rail specifications
T
16
H
38
A
21
B
8
M
M6X1.0
K
31
DD1
d1
6.6
DD2
d2
11
HH
h
6
H1
10
D1
15
L
Effective adjustment stroke l
SER
Matching guide rail width series
Heavy-duty 15 series
MOD
Suitable for yiheda guide rail model
IBJ-H24/IBC-H28
LINK
website link
webxxx
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models