Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LCM05 - Grinding ball screw (left and right rotation) / shaft diameter 6/8/10/12 • lead 1/2/4/5
Bill of material
LCM05-Q6-1-L80-F6-P4
CODE
code
LCM05
TYPE
type
Left and right rotation
AC
Accuracy class
C5
LSM
Lead screw material
GCr15
NM
Nut material
GCr15
SHT
Screw heat treatment
Vacuum quenching
NHT
Nut heat treatment
Vacuum quenching
LSH
Lead screw hardness
56~62HRC
NH
Nut hardness
58~62HRC
Q
Lead screw shaft diameter Q
mm
LEAD
lead
mm
L
mm
Enter value for L
mm
cm
inch
ft
F
6.0 mm
P
4.0 mm
A
Nut size A
15 mm
D
Nut size D
12 mm
T
Nut size T
3.5 mm
D1
Nut size D1
18 mm
D2
Nut size D2
24 mm
H
Nut size H
16 mm
DD1
Nut size d1
3.4 mm
BD
Ball diameter
0.800 mm
TUONC
The number of nut cycles
3×1
YL
Rotate left
20.50 mm
YR
Rotate right
20.50 mm
W
6 mm
E
Side position dimensions are supported E
8 mm
G
Side position dimensions are supported G
5.35 mm
GT
Side position dimensions are supported GT
+0.1/0 mm
GG
Side position dimensions are supported g
0.5 mm
GGT
Side position dimensions are supported gt
+0.1/0 mm
N
Side position dimensions are supported N
4 mm
NT
Side position dimensions are supported NT
-0.002/-0.010 mm
NN
Side position dimensions are supported n
3.7 mm
NNT
Side position dimensions are supported nt
0/-0.06 mm
B
Fixed side position dimensions B
19.0 mm
M
Fixed side position dimensions M
M5×0.5 mm
MM
Fixed side position dimensions m
6.5 mm
DD
Fixed side position dimensions d
5 mm
DDT
Fixed side position dimensions dt
-0.002/-0.008 mm
C
Basic load rating(move)
0.58 kN
C0
Basic load rating(quiet)
1.00 kN
LINK
weblink
weblink
LA
Side shaft ends are not machined
LB
Change the nut orientation
LC
Do not machine support side shaft end retaining ring grooves
LE
Change supports side shaft end lengths
LE2
LG
Add fixed side shaft end keyways
LG2
LH
Add fixed side shaft end keyways
LH2
S
LJ
Add fixed side axis end plane (1 locations)
LJ2
LK
Increase fixed side shaft end plane (2 locations)
LK2
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
Loading ...
プレビュー
3D
情報
2D
ダウンロード(CADデータ)