Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LCX31 - Grinding ball screw, shaft diameter 63, lead 10/20, standard nut type.
Bill of material
LCX31-63-10-L600-F50-P35
CODE
Code
LCX31
TYPE
Type
Standard nut type
ROT
sense of rotation
dextrorotation
ACC
Accuracy class
C5
MAT1
Lead screw material
S55C
MAT2
Nut material
SCM415H
HT1
Lead screw heat treatment
high frequency
HT2
Nut heat treatment
carburizing and quenching
HRD1
Screw hardness
58-62hrc
HRD2
Nut hardness
58-62hrc
SGZJ
Lead screw shaft diameter
63 mm
DC
lead
mm
L
mm
Entrez la valeur pour L
mm
cm
inch
ft
F
50 mm
P
mm
Entrez la valeur pour P
mm
cm
inch
ft
Y
L-(155+F)
A
mm
D
mm
D2
mm
H
mm
T
mm
PCD
P.C.D
mm
DD
d
mm
BALL
Ball diameter
mm
RING
Number of nut rings
1x4 mm
CD
C Basic rated load
COJ
Co Basic rated load
ZZLA
The end of the supporting side shaft is not machined.
ZZLB
Change nut direction
ZZLC
Do not machine the retaining ring groove supporting the side shaft end.
ZZLD
Change the processing content of the support side
LD
mm
Q
mm
ZZLF
Increase the fixed side shaft end wrench position.
ZZLG
Increase the keyway of the fixed side shaft end
LG
mm
ZZLH
Increase the keyway of the fixed side shaft end
LH
mm
S
mm
ZZLJ
Add fixed side shaft end plane (1 place)
LJ
mm
ZZLK
Increase the end plane of the fixed side shaft (2 places)
LK
Lk
mm
LINK
website link
webxxx
Informations supplémentaires
Recommandations
Pièces similaires
Accessoires recommandés
Données supplémentaires
Filiales du fabricant
Les utilisateurs qui ont vu cela, ont également été intéressés par
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés