Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LCY56 - Rolling ball screw, shaft diameter 50, lead 10/20/50, standard nut type, light load silent type.
Bill of material
LCY56-50-10-L500-F50-P25
CODE
Code
LCY56
TYPE
Types of
standard nut type
PLA
place of production
domestically-built
ACL
Accuracy level
C7
MAT1
Material (screw)
S55C
MAT2
Material (nut)
SCM415H
HT1
Heat treatment(srew)
high frequency
HT2
Heat treatment(nut)
Carburizing and quenching
HRD1
Hardness (screw)
56~62HRC
HRD2
Hardness (nut)
58~62HRC
DS
Screw shaft diameter
50
LEAD
Lead
L
Minimum unit 1
F
Minimum unit 1
P
Minimum unit 1
BAD
Ball diameter
6.35
NUT
Number of nut rings
3.8*1
THR
Thread rotation
Right-handed
Y
334
D
75
A
57
T
18
D1
93
D2
110
H
85
DD
d
11
E
10.5
K
M8
C
Basic rated load C(moving)KN
55.29
CO
Basic rated load Co(static)KN
175.1
LB
Change the nut direction
LACDEN
Support side shaft end machining
LD
Q
LF
Increase the fixed side shaft end wrench position
LGH
Add fixed side shaft end keyway
LG
LH
S
LJK
Increase the fixed side shaft end plane
LJ
LK
LINK
URL
webxx
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir