Catalog navigation
CAD Model seçimi
Uygun ürünler: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LJR01_06 - Reinforced nut for 30 degree trapezoidal screw rod/Straight rod type
Bill of material
LJR03-d8
CODE
Code
TYPE
type
Straight rod type
FORM
Form of cooperation
Universal type
THR
Thread rotation direction
MAT
material
COL
colour
DD
d
mm
P
1.5 mm
D
14 mm
L
18 mm
R
1 mm
DYN
Dynamic allowable thrust
0.3695 mm
WEI
weight
2.63 mm
LINK
Website link
Website link
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Bunu görüntüleyen kullanıcılar da ilgilendi
Previews
3D
Boyut
2D
CAD modeli indir