Catalog navigation
Wybór modelu CAD
Dostępne producty: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BGY51_56 - Bearing with seat/Single bearing front mounting type/With retaining ring
Bill of material
BGY51-6900ZZ-h20
CODE
Code
TYPE1
Types of
With retaining rin/Single bearing front mounting type
MAT
Bearing material
MAT1
Housing material
MAT2
Retaining ring material
SUR
Housing surface treatment
TYPE
Bearing Type
MFQ
Seal ring
HH
h
mm
DD
d
10 mm
DH7
D
22 mm
DH7G
D tolerance
+0.021/0 mm
DDHH
dh
19 mm
B
6 mm
H
43.8 mm
HH1
h1
7 mm
L
34 mm
L1
14 mm
T
12 mm
DD1
6 mm
CODE1
Optional machining
LINK
website
Website link
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Wymiar
2D
Pobierz modele CAD