Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
SBPP201_206-FSB - FSB housed bearings, vertical radial insert ball bearings, stamped type
Bill of material
SBPP201-FSB
CODE
code
SBPP...-FSB
TYPE
Types of
Vertical outer spherical ball bearing
MAT1
Material of bearing seat
High quality carbon structural steel
MAT2
Bearing material
GCr15
MOD
model
DD
d
12 mm
HH
h
22.2 mm
AA
a
86 mm
EE
e
68 mm
BB
b
25 mm
S
9.5 mm
GG
g
3 mm
WW
w
43.8 mm
NN
n
6.0 mm
BII
Bi
22 mm
BOLT
Bolt
M8 mm
TIG
Tightening torque
8 N·m
CR
Dynamic (Cr) rated load
9550 N
COR
Static (Cor) rated load
4780 N
WEI
weight
0.16 Kg
LINK
weblink
weblink
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
Loading ...
プレビュー
3D
情報
2D
ダウンロード(CADデータ)