Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
T-BDB09 - Pedestal bearing / outer spherical bearing with adjustable diamond seat / cast shape
Bill of material
T-BDB09-201
CODE
Code
T-BDB09
TYPE
Type
Standard Type
MAT1
Bearing Seat Material
HT200 Grey Cast Iron
MAT2
Bearing Material
GCr15
SPE
Specifications
GBM
Chinese Standard Model
UCFA201
DD
d
12 mm
L
98 mm
J
78 mm
H
50 mm
A
24.0 mm
A1
11 mm
A2
13.74 mm
E
59 mm
N
10 mm
S
12.7 mm
B
31.0 mm
Z
32.04 mm
TOL
Installation hole dimension (△) tolerance
±0.5 mm
X
Installation hole position deviation x
0.6 mm
BOLT
Bolt
M8 mm
TIG
Tightening torque
6~10 N·m
CR
Dynamic Load Cr
12800 N
COR
Static Load Cor
6650 N
WEI
Weight
430 g
LINK
Website Link
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models